Publish your products
Color Visage Sconce 6"
Color Visage Sconce 6"
Color Visage Sconce 6"
Color Visage Sconce 6"
Color Visage Sconce 6"
Color Visage Sconce 6"

    Color Visage Sconce 6"

    The Color Visage Sconce 6" is a globe wall sconce that pairs two six inch hand-blown glass globes with a six inch laser-cut acrylic disc backplate in color and high-gauge brass parts. It stands fourteen inches tall with a nine and a half inch projection from the wall, comes in 14 backplate colors and a brass, nickel, or black finish, and weighs four pounds. The globes give off a soft, diffused glow in every direction, set against the colored disc behind them.

    The sconce has two E26 medium-base sockets, each rated for a maximum of nine watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada and installs vertically or horizontally. Specify it in a pair at a primary bath or hotel guest-room vanity, repeated along a restaurant or café wall, in a boutique hotel lounge, or in a children's room or pediatric waiting area where the color can carry the space. A clear-backplate version is available as the Visage Sconce 6".

    Specification
    • Dimensions

      Overall Height: 14", Depth: 9.5", Globe: 6", Acrylic Backplate: 6"

      Weight

      4 lb

      Materials

      Acrylic, aluminum, brass, glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      2 sockets · E26 (medium) base · max 9W each

      Rating

      120V 60Hz, Max 9W per socket (bulbs not included).

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-visage-sconce-6
    • Product familyVisage Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-26
    • Edition number1
    • Height (inches)14
    • Width (inches)6
    • Depth (inches)9.5
    Related
    • Material mainAcrylic
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States