Publish your products
EAE Lighting - BLOOM V6
EAE Group

EAE Lighting - BLOOM V6

BLOOM V6 is not just a lighting fixture, it is an art of light that offers aesthetics and efficiency to your space at the same time. From hospitals to schools, offices to retail spaces, it makes a difference with its modern design and advanced LED technology. While adding elegance to your space with its clean lines, it spreads light in perfect balance with its glare-controlled opal diffuser. Bring your spaces to life with BLOOM V6, the simplest form of light.
Specification
  • Housing: Sheet Metal Housing

    Diffuser: Opal diffuser

    Optic Angles: -

    IP: IP20

    IK Impact Resistance Class: IK02

    Input Voltage: 220-240 V AC 50/60 Hz

    Power: 17 W / 37 W / 40 W / 50 W

    Light Source: Mid Power LED

    Color Temperature: 3000K / 4000K / 5700K / 6500K

    CRI: >80

    Operating Temperature Range: -20°C / +40°C

    Housing Colors: RAL 9003

    Installation: Recessed mounted

Technical specification
  • Unique ref.bloom_v6
  • Product familyEAE Lighting
  • Product groupRecessed Mounted
  • TypeObject (single object)
  • Date of publishing2025-11-26
  • Edition number1
Related
  • Material mainSheet metal
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

Asia Europe South America Oceania North America Africa
Afghanistan
Albania
Argentina
Australia
Canada
Algeria
Armenia
Austria
Brazil
New Zealand
Mexico
Cameroon
Azerbaijan
Belarus
Chile
Papua New Guinea
United States
Chad
Bahrain
Belgium
Democratic Republic of the Congo
Bangladesh
Bosnia and Herzegovina
Egypt
Cambodia
Bulgaria
Ethiopia
China
Croatia
Ghana
Georgia
Cyprus
Kenya
India
Czech Republic
Libya
Indonesia
Denmark
Morocco
Iran
Estonia
Niger
Iraq
Finland
Nigeria
Israel
France
South Africa
Japan
Germany
South Sudan
Jordan
Greece
Sudan
Kazakhstan
Hungary
Tanzania
Kuwait
Iceland
Tunisia
Kyrgyzstan
Ireland
Lebanon
Italy
Malaysia
Latvia
Mongolia
Lithuania
Oman
Luxembourg
Pakistan
Moldova
Philippines
Montenegro
Qatar
Netherlands
Saudi Arabia
North Macedonia
Singapore
Norway
South Korea
Poland
Syria
Portugal
Taiwan
Romania
Tajikistan
Russia
Thailand
Serbia
Türkiye
Slovakia
Turkmenistan
Slovenia
United Arab Emirates
Spain
Uzbekistan
Sweden
Vietnam
Switzerland
Yemen
Ukraine
United Kingdom