Publish your products
EAE Lighting - SATURN VE
EAE Group
Archived

EAE Lighting - SATURN VE

4.4 out of 5 stars4.4(15 reviews)
Saturn V.E provides ideal lighting solution for stairwells, hallways, technical spaces , warehouses with its completely lightweight plastic housing and updated electronic design. 1H ,3H emergency kit , DALI and presence detector-integrated versions are available.
Specification
  • Housing: Plastic Housing

    Diffuser: Opal Diffuser

    Optic Angles: -

    IP Grade: IP65

    IK Impact Resistance Class: IK10

    Input Voltage: 220-240V AC 50/60 Hz

    Power: 16 W

    Light Source: Mid Power LED

    Color Temperature: 4000K / 5700K / 6500K

    CRI: >80

    Operating Temperature Range: -20 °C / +35 °C

    Housing Colors: RAL 9016

    Installation: Surface Mounted

Technical specification
  • Unique ref.saturn_ve
  • Product familyEAE Lighting
  • Product groupSurface / Pendant Mounted
  • TypeObject (single object)
  • Date of publishing2021-09-09
  • Edition number1
Related
  • Material mainPlastic
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Surface Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameRecessed lighting
  • UNSPSC code39111505
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit