Publish your products
RediPak® Wire Shelving Units
RediPak® Wire Shelving Units

    RediPak® Wire Shelving Units

    Design and Construction Features

    • Patented QuadTruss® design (patent #5,390,803) makes shelves up to 25% stronger and provides a retaining ledge for increased stability and product retention.
    • Available in 18˝ and 24˝ (457 and 610mm) widths and 36˝, 48˝ and 60˝ (914, 1219 and 1524mm) lengths.
    • Complete shelving unit in one box.
    • The combination of numerically-calibrated posts, tapered split sleeves, and shelf collars makes assembling these units a simple, three-step exercise:
    1) assemble two-piece post by threading top half onto bolt in lower half;
    2) snap split sleeves onto post over number of your choice;
    3) and slide shelf collar over split sleeves.
    • A positive lock between shelf and post is created without the use of any tools.
    • Shelving units may be adjusted or completely changed just as easily.
    • Offered in five finishes: EAGLEbrite® zinc, chrome, Valu-Master® gray epoxy, Valu-Gard® green epoxy, and EAGLEgard® green epoxy.

    Technical specification
    • Unique ref.eagle-group-eg01_26
    • Product familyFood Service Equipment
    • Product groupShelving
    • TypeObject (single object)
    • Date of publishing2018-02-01
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Appliances
    • CSI MasterFormat 2014 Code11 40 00
    • CSI MasterFormat 2014 TitleFoodservice Equipment
    • OmniClass Number23-21 21 00
    • OmniClass TitleFood Service Equipment and Furnishings
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit