Publish your products
model EVML-R_In-line stainless steel vertical multi-stage pump

model EVML-R_In-line stainless steel vertical multi-stage pump

■Usage ①Drinking-water supply ②Hot water supply ③For pure water production equipment, etc. ■Features ①SUS316 with higher corrosion resistance is used for wetted parts. Also conforms to the "Leaching Performance Standard for Water Supply Equipment" by the City Water Act. ②All models use a cartridge mechanical seal, so the shaft seal can be maintained without disassembling the pump section. ③Spacer coupling enables shaft seal maintenance without removing the motor. ④Since it is vertical, the installation area is about 1/5 that of a horizontal multi-stage pump. ⑤The pump can be disassembled and assembled without disconnecting the piping for suction and discharge. ⑥The in-line type makes piping installation easy.
Specification
  • ■Standard Specifications

    [Handling liquid]

    Clean water (pH5.8~8.6), cutting fluid, cleaning fluid etc.-15°C to 120°C

    ※This pump complies with the Water Supply Equipment Leaching Performance Standard as defined in the Water Supply Law.

    [Suction capacity]

    Other than:-6m

    (50Hz) Diameter 100:-4.5m

    Diameter 125:-1m

    (60Hz) Diameter 100:-4m

    Diameter 125: For pouring only

    [Structure]

    Impeller: Closed single liner

    Casing: Bottom (in-line system)

    : Interim (return blade system)

    Shaft seal: Cartridge mechanical seal

    Bearing : Top sealed ball bearing (in motor)

    : Lower submerged sleeve bearing

    [Flange]

    JIS20K equivalent

    [Material]

    Casing: SUS316 (bottom)

    : SUS316 (interim)

    Impeller: SUS316

    Spindle: SUS316

    Shaft sleeve :SUS316

    Liner ring: Diameter 100 Carbon fiber + POB+PTFE

    : Aperture 125 PTFE

    [Motor]

    Phase and number of poles: 3-phase and 2-pole

    Voltage:200V(50Hz), 200/220(60Hz)

    Model/protection method: Totally-enclosed fan-cooled type, IP55 (outdoor)

    Efficiency: IE3 (Premium Efficiency)

    [Installation location]

    Indoors and outdoors

Technical specification
  • Unique ref.model-evml-r
  • Product familyPump
  • Product groupIn-line stainless steel vertical multi-stage pump
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

Asia
Japan