Ecophon Hygiene Protec™ Air A are particle repellent sound-absorbing ceilings for clean rooms where disinfection and/or cleaning is required on a regular basis. The ceilings are classified ISO 3 according to ISO 14644-1. The surface is resistant to common detergents and disinfectants. The absorbers are low-emitting and thus ensures high indoor-air quality, they are resistant to mould and bacteria growth and they withstand HPV cleaning. The ceilings are suitable for areas requiring air-pressure control. The system consists of Ecophon Hygiene Protec™ Air A tiles and Ecophon Connect™ grid systems, with an approximate weight of 3,5 kg/m² (20mm) and 4,5 kg/m² (40mm). The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ HP coating and the back of the tile is designed to maintain air pressure control when clips are used. The edges are painted. The grid is manufactured from galvanized steel. The tiles should be secured to the grid with Connect Hygiene clips in order to withstand pressure during cleaning, air pressure differentials and to minimise dirt traps.
Region availability
| Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|
Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
China | Cayman Islands | Chad | Paraguay | Nauru |
Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
India | Dominica | Egypt | Northern Mariana Islands | |
Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Iran | El Salvador | Eritrea | Papua New Guinea | |
Iraq | Greenland | Eswatini | Pitcairn Islands | |
Israel | Grenada | Ethiopia | Samoa | |
Japan | Guadeloupe | Gabon | Solomon Islands | |
Jordan | Guatemala | Ghana | Timor-Leste | |
Kazakhstan | Haiti | Guinea | Tokelau | |
Kuwait | Honduras | Guinea-Bissau | Tonga | |
Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Lebanon | Mexico | Liberia | Vanuatu | |
Macau | Montserrat | Libya | Wallis and Futuna | |
Malaysia | Nicaragua | Madagascar | ||
Maldives | Panama | Malawi | ||
Mongolia | Puerto Rico | Mali | ||
Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Nepal | Saint Lucia | Mauritius | ||
North Korea | Saint Pierre and Miquelon | Mayotte | ||
Oman | Saint Vincent and the Grenadines | Morocco | ||
Pakistan | Saint-Barthélemy | Mozambique | ||
Palestine | Sint Maarten | Namibia | ||
Philippines | The Bahamas | Niger | ||
Qatar | Trinidad and Tobago | Nigeria | ||
Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Singapore | U.S. Virgin Islands | Reunion | ||
South Korea | United States | Rwanda | ||
Sri Lanka | Saint Helena | |||
Syria | São Tomé and Príncipe | |||
Taiwan | Senegal | |||
Tajikistan | Seychelles | |||
Thailand | Sierra Leone | |||
Türkiye | Somalia | |||
Turkmenistan | South Africa | |||
United Arab Emirates | South Sudan | |||
Uzbekistan | Sudan | |||
Vietnam | Tanzania | |||
Yemen | The Gambia | |||
Togo | ||||
Tunisia | ||||
Uganda | ||||
Western Sahara | ||||
Zambia | ||||
Zimbabwe |