Publish your products
Bathroom pod
Bathroom pod
Bathroom pod
Bathroom pod
Bathroom pod
Bathroom pod
Bathroom pod
Bathroom pod
Bathroom pod

    Bathroom pod

    EcoReadyBath Configurable BIM Model for Prefabricated Bathroom Pods

    The EcoReadyBath BIM model is a configurable planning object for the early design and coordination of prefabricated bathroom pods.

    It was developed for architects, BIM coordinators, MEP designers, and project teams who want to assess how a bathroom pod integrates into the building model before key spatial and technical interfaces are fixed.

    Rather than representing a single fixed bathroom layout, the model lets you adjust selected parameters to explore different pod configurations and project requirements.

    Configurable parameters include:

    • Shower tray: 800–1,500 mm, adjustable in 100 mm increments
    • Pod length: standard 2,400 mm, adjustable up to 3,500 mm
    • Service shaft: variable horizontal width
    • WC drainage position: adjustable within the defined connection zone
    • Door position: coordinated with required clearances around the shower and WC area
    • Pod floor build-up: approx. 90–150 mm
    • Internal clear height: from approx. 2,250 mm
    • Maximum transport height: approx. 2,840 mm
    • Selected accessories: shower mixer, basin mixer, shower caddy, toilet paper holder, toilet brush and mirror can be included or excluded from the model

    Use the model for early coordination

    The BIM object provides a practical starting point for checking:

    • pod dimensions and required installation space,
    • bathroom layout and room geometry,
    • service shaft positioning,
    • drainage and MEP interface zones,
    • structural and adjacent building interfaces,
    • floor and height build-ups,
    • door and sanitaryware positions,
    • repeated bathroom types within larger developments.

    For projects with multiple identical or similar bathrooms, early use of the model can also support type optimisation and standardisation before detailed design and series production.

    Prefabrication starts before production

    Bathroom pod dimensions, shafts, drainage, structural openings, MEP connections and installation requirements are closely interdependent. Coordinating these elements early helps project teams identify potential constraints while there is still flexibility to resolve them.

    The downloadable EcoReadyBath BIM model represents a configurable example solution for planning purposes. Final bathroom pods are developed specifically for each project and coordinated with its architectural, structural, MEP, accessibility, finish and installation requirements.

    Download the model, test the configuration and coordinate the critical interfaces early.

    Specification
    • General Description of Bathroom Pod Construction

      EcoReadyBath bathroom pods are based on a steel floor frame system and developed as project-specific prefabricated bathroom units.

      • The floor structure is formed on a steel frame.
      • Wall structures are made from cold-formed steel profiles mechanically connected with screws and bolts.
      • Wall cladding is selected to provide the required structural performance and suitability for lightweight steel-frame construction.
      • The ceiling construction consists of layered composite panels with a total thickness of approximately 24 mm.
      • Pod geometry is developed in accordance with project-specific requirements, applicable regulations and required clearances. Where relevant, accessibility requirements such as DIN 18040-1 and DIN 18040-2 can be taken into account.
      • Final pod weight depends on dimensions, structural build-up, finishes and sanitary equipment.

      For initial structural and BIM coordination, the following indicative planning loads may be assumed:

      • Bathroom pods up to 4 m²: approx. 330–350 kg/m²
      • Bathroom pods from 4 to 6 m²: approx. 250–300 kg/m²
      • Bathroom pods above 7 m²: approx. 180–250 kg/m²

      These values are intended for early-stage coordination only. Final module weight is confirmed during project-specific design development.

      Configurable BIM Model Parameters

      The EcoReadyBath BIM object allows selected geometric and equipment parameters to be adjusted for early planning and coordination.

      • Shower tray width: 800–1,500 mm, adjustable in 100 mm increments
      • WC drainage position: adjustable within a defined 200 mm range to the left or right
      • Pod length: standard 2,400 mm; maximum 3,500 mm
      • Service shaft: horizontal dimension adjustable
      • Door position: controlled in relation to required clearances around the shower and WC zone
      • Optional accessories: shower mixer, basin mixer, shower caddy, toilet paper holder, toilet brush and mirror can be switched on or off in the model
      • Pod floor build-up: approximately 90–150 mm
      • Internal clear height: minimum approximately 2,250 mm
      • Maximum transport height: approximately 2,840 mm

      The BIM model is intended as a configurable planning and coordination tool. Final bathroom pod dimensions, construction, interfaces and equipment are developed specifically for each project.

    Technical specification
    • Unique ref.Bathroom-pod
    • TypeObject (single object)
    • Date of publishing2023-09-08
    • Edition number1
    • Height (mm)2840
    • Width (mm)2400
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Modular Space
    • IFC classificationBuilding Element
    • Uniclass 2015 CodeSs_20_10_60
    • Uniclass 2015 DescriptionPrefabricated framed and panelled structures
    • CSI MasterFormat 2014 Code13 42 13
    • CSI MasterFormat 2014 TitleBathroom Unit Modules
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit