Publish your products
EcoSmart ECO 27 Electric Tankless Water Heater
EcoSmart

EcoSmart ECO 27 Electric Tankless Water Heater

EcoSmart ECO 27 tankless electric water heater is designed for larger apartments, condominiums, or townhomes. In warmer climates, this units can provide that same consistent, endless hot water to an entire single-family home. This water heater has a digital display showing output temperature and can be adjusted in 1-degree increments. Equipped with EcoSmart self-modulating technology, ECO water heaters use energy only when hot water is being delivered. For the consumer this means no more wasting water or energy.

As Featured on Amazon.com

Specification
  • Specification ECO 27

    Voltage: 240
    Phase: Single
    kW: 27 kW
    Amperage Draw: 113 A
    Required Breaker: 3 x 40 A
    Required Wire: 3 x 8 AWG
    Connection Fittings: 3/4" NPT
    Dimensions (in.): 17" x 17" x 3.625"
    Weight: 14.7 lb
    Activation Flow: 0.3 GPM
    Certification: UL-499, ETL Listed
    Warranty: Lifetime Limited

Technical specification
  • Unique ref.EcoSmart-ECO-27-Electric-Tankless-Water-Heater
  • Product familyHVAC
  • Product groupTankless Water Heater
  • TypeDocumentation (info)
  • Date of publishing2019-02-10
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • CSI MasterFormat 2014 Code22 33 00
  • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit