Publish your products
MiniLaser Aspiring Smoke Detector
Edwards

MiniLaser Aspiring Smoke Detector

FHSD8075-ULF

The MiniLaser is a compact, single-zone aspirating smoke detector designed for applications that demand high sensitivity, advanced diagnostics, and flexible configuration. Built on proven ModuLaser® technology, it delivers reliable early warning while maintaining a small footprint suitable for a wide range of installations.

STANDARD FEATURES

  • Dual Configuration
    • Dip-switch configuration setting for simple sampling pipe layouts or PipeCAD for more complex sampling pipe layout modeling
  • Customizable
    • Display sub-module and Expansion sub-module can be located most conveniently based on wiring needs, it can be installed on either side of the detector module. Subjected to the specific requirements of the application, up to 2 function- al-modules can be installed in the expansion sub-module
  • Simplified Installation
    • Ingenious docking station design allows detector to be easily installed. Sensitive electronics are easily removed to ensure they will not be damaged during installation. Provisions for Aspirating pipework and cabling available into either the top or the bottom of the unit.
  • Pre-Engineered for Cost Efficiencies
    • Up to 400 ft of pre-engineered pipe network in a “I” or “T” configuration with a maximum of 25 sampling holes* — more than 2x competitive systems — means no costly pipe net-work design is needed. Nearly 30% less expensive than any other UL 268 7th Ed. listed Aspirating Smoke Detector.
Specification
  • General

    • Status indication: LED's
    • User interface: Alarm and fault indicators, with smoke level bar graph display
    • Alarm levels: 4 (Aux, Pre-alarm, Alarm and Alarm 2)
    • Event log: 20,000 events per system
    • Connectivity: USB-C port

    Electrical

    • Operating voltage: 24 VDC nominal (18.0V to 30.0V)
    • Current consumption: Current Consumption at 24VDC
    • 120 mA - fan speed 1
    • 180 mA - fan speed 4 (default speed)
    • 230 mA - fan speed 6
    • 365 mA - fan speed 10

    Detection

    • Detection principle: Laser light scattering mass detection and particle evaluation
    • Sensitivity: 0.00914 %obs/ft to 7.62 %obs/ft (0.03 %obs/m to 25 %obs/m)
    • Coverage Area: Up to 18,000 ft² (1672 m²) (subjected to local approvals and installation standards)
    • Velocity Range: 0 to 4000 ft/min (0 to 20 m/s)
    • Particle Sensitivity Range: 0.003 to 10 microns
    • Fan Speed: Configurable (1-10)

    Sampling Pipe

    • Length: Up to 400 ft. (125m)
    • Quantity sampling holes: Up to 10 - Class A per system
    • Up to 20 - Class B per system
    • Up to 35 - Class C per system
    • Up to 25 - Pre-Engineered pipe network designs per system
    • Inlet size: 1.06 or 0.98 in (27 or 25 mm) outer diameter
    • Inlet location: Top or bottom
    • Exhaust size: 1.06 or 0.98 in (27 or 25 mm) outer diameter
    • Exhaust location: Top or bottom
    • Sampling and Exhaust Quantity: 1

    Input

    • Input quantity: 1
    • Input type and rating: Supervised
    • Termination: 15 KΩ 5% 1/4 W
    • Programmable: Yes

    Output

    • Output quantity: 3
    • Output type and rating: Voltage free (contact rating 2 A at 30 VDC / NO/NC/C)
    • Programmable: Yes (2 x outputs / 1 x fixed for fault)

    Physical

    • Physical dimensions (W x D x H): 6.5 x 5.25 x 11.8 in. (165 x 133.5 x 300 mm)
    • Net weight: 4.7 lb. (2.15 Kg)
    • Color: Grey-white (RAL 9002)
    • Mounting type: Surface mount, DIN Rail
    • Cable entries: 6 at the bottom, 5 at the top, 2 at the rear
    • Cable entry size: 0.5 in. (20 mm) - top and bottom
    • Detector module orientation: Vertical (0 deg or 180 deg)

    Environmental

    • Operating temperature:
    • Equipment: 14 to +140°F (-10 to +60°C)
    • Sampled air: -40 to +140°F (-40 to +60°C) with sampled air heated to operational temperature of at least 14°F (-10°C)
    • Relative humidity: 0 to 95% noncondensing
    • Environment: Indoor
    • IP rating: IP40

    Standards & Regulation

    • Compliancy: REACH, RoHS
    • Certification: UL/ULC
    • Chart Recorder
    • Sampling period: Adjustable between 1s and 60s
    • Capacity: 1 month @1s / Up to 5 years @60s
    • Values recorded: Detector value, 4 alarm level values, flow value and temperature (all simultaneously)
Technical specification
  • Unique ref.minilaser-aspiring-smoke-detector
  • Product familyFire Detection, Aspirating Smoke Detection (ASD)
  • Product groupSingle‑Zone Aspirating Smoke Detector
  • TypeObject (single object)
  • Date of publishing2026-10-28
  • Edition number1
Classification
  • BIMobject CategoryFire Products - Protection
  • CSI MasterFormat 2014 Code28 31 46
  • CSI MasterFormat 2014 TitleSmoke Detection Sensors
  • OmniClass Number23-29 29 13 11
  • OmniClass TitleSmoke Detectors

Region availability

North America
United States