Publish your products
E+E EE431 - HVAC Temperature Sensor (Duct/Immersion/Outdoor Options)

E+E EE431 - HVAC Temperature Sensor (Duct/Immersion/Outdoor Options)

The EE431 duct and immersion sensor reliably measures the temperature (T) in air and liquids and is optimized for building automation, HVAC and process control.

  • Protection against construction site pollution
  • Fast installation via flange or immersion well
  • Suitable for accurate temperature measurement in liquids
  • Optional display available with analogue output

The measured data is available on the voltage or current output, as well as on the RS485 interface with Modbus RTU. Alternatively, the EE431 features a passive output with a wide choice of temperature sensing elements.

The device can be mounted either with the plastic mounting flange or via external mounting holes at the enclosure. The innovative immersion well is dedicated for measurement in liquids and allows for fast and safe replacement of the sensor. The EE431 with RS485 interface is appropriate for daisy-chain wiring.

An optional adapter and the free EE-PCS Product Configuration Software facilitate the setup and adjustment of the EE431.

Enclosure

  • IP65 / NEMA 4X
  • External mounting holes
  • Bayonet screws

Mounting flange

  • Clamp ring
  • Special seal

Immersion well

  • Innovative mounting spring
Specification
  • Measuring Range: Duct sensor (probe tip)

    • -40...+110 °C (-40...230 °F)

    Measuring Range: immersion well (probe tip)

    • -40...+130 °C (-40...+266°F)

    Accuracy active output

    • ±0.1 °C (±0.18 °F)

    Analogue output

    • 0-10 V or 4-20 mA (2-wire)

    Digital interface

    • RS485 with Modbus RTU

    Protection class

    • IP65 / NEMA 4X

    Supply

    • 24 V AC/DC
Technical specification
  • Unique ref.ee431
  • Product familyTemperature Measurement
  • Product groupTemperature Sensors, HVAC
  • TypeObject (single object)
  • Date of publishing2026-06-24
  • Edition number1
Related
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryElectrical - Sensors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit