Publish your products
Compact oven - EVY5841BAX
Electrolux

Compact oven - EVY5841BAX

5.0 out of 5 stars5.0(5 reviews)

An aligned design for building matching appliance combinations. A perfectly aligned design that matches the other Electrolux appliances so that you can smoothly align your appliances. This built-in compact multi-functional oven is designed to match other appliances in the range. With the Electrolux compact built-in range, including this built-in compact multi-functional oven, you can build up stylish combinations of matching appliances. Made of the same materials, with harmonised designs for elements like handles and knobs, they all match. 

Install them side by side, or one above the other, to create a perfectly aligned look. Use every inch of space inside – everything will cook evenly XL fan with new air-guide design for even results throughout. Thanks to the UltraFanPlus heating system with extra-large fan and air-guide design, your dish will cook completely evenly wherever you place it in the oven. With this oven, it doesn't matter where inside you place your dish. Thanks to the extra-large fan with its new air-guide design, dishes cook completely evenly wherever they are inside. Which makes things especially straightforward when you really need to use every inch of space. Cook quicker – cook more economically Hot air fan cooking for cooking faster and more economically. With hot-air fan cooking, you can cut your cooking times and reduce the temperature. As a result, you save time and cooking becomes more economical. This oven offers you a simple way to cook more quickly – and more economically. That's because it uses a hot-air fan to cook each dish more quickly. You can also lower the temperature. A lower temperature means it needs less energy – and that leads to savings.

Power grilling A dual circuit grill assures fast and fabulous grilling results. Achieving the best grilling results, even for smaller dishes, is quick and easy with this oven's dual circuit grill. This oven features a dual circuit grill, which is both fast and efficient when grilling your dishes. In addition to achieving a wonderful crust, your dishes will look wonderfully browned. This dual circuit grill is also great for grilling smaller dishes. 

Expand your cooking horizon Touch text&icon menu to expand your horizons – with help functions and 20 saved favourites Use this touch text&icon menu to expand your cooking horizons. It includes help functions and 100 pre-set cooking programs. Plus you can save up to 20 of your own favourite programs. Expand your cooking horizons and tap into your culinary creativity, thanks to this text&icon menu with touch-keys. It gives you intuitive access to 25 heating modes, 100 pre-set cooking programs, and fast-heat-up and help functions. Its large LCD display reveals the heating mode, actual temperature and time left. Plus, with its 'MyFavourite' button, you can start your favourite cooking program with one touch, and you can create up to 20 of your own programs. Create delicious, save energy Save on energy with an oven that enables you to get the most out of your cooking.

With electronic heat control, reflective coating and multi-layer door glass, the Energy Class A+ oven uses minimum energy to ensure maximum results. Anti-fingerprint stainless steel. This stylish finish takes the elegance and lustre of stainless steel one stage further, eliminating unsightly finger prints and ensuring your oven looks effortlessly clean. Fan controlled defrosting Suitable for delicate items such as cream cakes, this light defrost circulates room temperature air around the food slowly, defrosting it hygienically in less than 1/2 the time! Keep warm, heat from the top and bottom elements are used to maintain a temperature of 80°C, ideal for keeping food warm until ready to serve. Food probe the electronic food probe takes the guesswork out of cooking. Once the selected internal temperature has been reached the oven will automatically switch off, ensuring perfect cooking results.

Specification
  • •Cleaning : Clean Enamel

    •Cavity coating : Grey Enamel

    •Dimensions (mm) (HxWxD) : 455x595x567

    •Dimensions : 450x560x550

    •Total electricity loading, W : 3000

    •Voltage : 230-240

    •Required Fuse : 16

    •Frequency : 50

    •Cord Length : 1.5

    •Temperature range : 30°C - 300°C

    •Maximum Microwave output (W) : 0

    •Volume usable, l : 43

    •Largest Surface area : 1424

    •Noise : 48

    •Energy class : A+

    •Energy consumption, conventional mode, kWh per cycle : 0.89

    •Energy consumption per EU standard cycle : 0

    •Product Partner Code : KR Open

    •Colour : Stainless Steel with antifingerprint coating

Technical specification
  • Unique ref.EVY5841BAX
  • TypeObject (single object)
  • Date of publishing2018-07-08
  • Edition number1
  • Height (mm)455
  • Width (mm)595
  • Depth (mm)567
Related
  • Material mainStainless steel
  • Designed inSweden
  • Manufactured inPoland
  • Weight Net (Kg)30.8
Classification
  • BIMobject CategoryKitchen - Appliances
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_70_65_27
  • Uniclass 2015 DescriptionElectric ovens
  • OmniClass Number23-21 23 23 25
  • OmniClass TitleResidential Ovens and Stoves

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit