Publish your products
Beverage Refrigerator and Cooler 100L
Beverage Refrigerator and Cooler 100L
Beverage Refrigerator and Cooler 100L
Beverage Refrigerator and Cooler 100L
    Archived

    Beverage Refrigerator and Cooler 100L

    4.4 out of 5 stars4.4(18 reviews)
    Whether at the barbecue, at the party, or at home, you never miss a beer, right? So you know how hard it is to get it to the right temperature without freezing. The Electrolux Beverage Refrigerator and Cooler wants to make your life easier.
    Specification
    • Led Indicator: No Double Glass Door: Yes Removable Shelves: Yes Free installation: No Product Warranty: 1 Year Product Accessories Warranty: 90 days Model: BEER1 Commercial Code: 01120DBA135/01120DBA235 Packed Product Dimensions (Height x Width x Depth): 885x610x565 cm Gross Weight: 45,9 Frequency: 60Hz Voltage: 127~220v Weight: 43,9 Capacity: Above 80L Dimensions (Height x Width x Depth): 850x560x526 cm Other Warranties and Services: Not applicable Temperature Range (°C): from -5°C to 10°C
    Technical specification
    • Unique ref.BEER1
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2019-10-11
    • Edition number1
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryKitchen - Other Appliances
    • IFC classificationFlow Terminal
    • UNSPSC nameRefrigerant compressors
    • UNSPSC code40151607
    • Uniclass 2015 CodePr_40_70_31_72
    • Uniclass 2015 DescriptionRefrigerators
    • OmniClass Number23-21 23 33
    • OmniClass TitleResidential Refrigerators And Freezers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit