Publish your products
Microwave Integrated Panel 31L
Microwave Integrated Panel 31L
Microwave Integrated Panel 31L
Microwave Integrated Panel 31L

    Microwave Integrated Panel 31L

    4.7 out of 5 stars4.7(60 reviews)
    Choosing a microwave is always a challenge. There are many options in the market with several benefits. But none is more complete than the Electrolux MI41S microwave, with functions that make your life much more practical it still has an innovative and modern design, making your kitchen more charming. Being mirrored, the Electrolux microwave gives a touch of class to the kitchen. Already the door, which when closed leaves only the most commonly used buttons, leaves the environment less polluted. In addition, its display is economical, just turning the display off function turns it off and your electricity bill does not increase. When you want to know how to prepare microwave recipes just use the QR code function. Use your mobile phone to read the code recorded in the 31 liter microwave oven and then just check out the step-by-step recipe videos. You don't even need a notebook anymore. When the recipe is ready, you don't have to worry about the food getting cold. The keep warm function makes the dish warm as if it has just come out of the oven. The microwave still has the advantage of additional menus. In the kids menu, you prepare children's favorite recipes such as popcorn, brigadeiro and mug cake. And on the day to day menu, those most used recipes like rice, pasta and lasagna. And don't worry about the mug cake smelling like popcorn cheese flavored. The Electrolux microwave has the Odor Strip function that minimizes odors inside the 31 liter microwave and always leaves it sanitized. Safety and convenience Exclusive key that allows you to lock the use of the device at any time. Ideal to prevent children or unauthorized persons from triggering it. My plate key With this unique option, you can program and store your favorite recipe in the memory of your device. Portion key This function allows you to select the exact amount of time for the food, enhancing its efficiency as it will determine the time needed to warm up your meal. Easy clean function Assists in cleaning the inside of the product and removing food stains and splashes. Quickstart By selecting the quick start option your microwave will start working 30 seconds automatically. Making it even easier if you are in a hurry and need to heat up some food quickly. Mute Key With this key you can mute the buttons on your microwave. Enough of that "beep". Hold the key for 4 seconds and the sound of the buttons will be muted.
    Specification
    • Self-cleaning: No Differential: Kids Menu, Dessert Menu, Security Lock, My Plate, Daily Menu Grill: No Recipe Summary: Yes - 12 Day by Day Menu: Rice, Potato, Pasta and Lasagna Kids Menu: Popcorn, Brigadier, Burger and Mug Cake Dessert Menu: Pudding, Gelatin, Fruits and Pave Rotating Dish: Yes Recipes: 12 Clock: Yes Defrost Key: Yes Security Lock: Yes Model: MI41S Commercial Code: 10311PBA186 / 10311PBA286 EAN-13: 78965840 6699 9 / 78965840 6700 2 Gross Weight: 15,7 Kg Energy Classification: A Packed Product Dimensions (Height x Width x Depth): 34,8 cm x 55,2 cm x 45,1 cm Frequency: 60 Hz Voltage: 127V / 220V Weight: 15,2 Kg Color: Silver Dimensions (Height x Width x Depth): 32,5 cm x 52,0 cm x 42,2 cm Capacity (L): 31L
    Technical specification
    • Unique ref.MI41S
    • Product familyAppliances
    • Product groupMicrowaves
    • TypeObject (single object)
    • Date of publishing2019-10-11
    • Edition number1
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryKitchen - Other Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000661
    • ETIM NameMicrowave oven
    • UNSPSC nameMicrowave access equipment
    • UNSPSC code43221708
    • Uniclass 2015 CodePr_40_70_65_51
    • Uniclass 2015 DescriptionMicrowave ovens
    • CSI MasterFormat 2014 Code33 83 16
    • CSI MasterFormat 2014 TitleMicrowave Transmitters and Receivers
    • OmniClass Number23-21 23 23 25 21
    • OmniClass TitleResidential Microwave Ovens

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit