With Elitfönster’s inward opening 2+1 coupled window, you can enjoy the silence right in the middle of a city, next to motorways and railroads or if you live close to a factory. Our windows with low U values are energy efficient and give you a good living comfort throughout the year. The freedom of choices and combinations is great.
Window construction
- Sidehung wooden coupled window with an exterior aluminium cladding providing extra long sustainability making it virtually maintenance free
- Coupled construction with a double isolation glass sealed unit in the wooden sash and a single glass pane in the aluminium sash
- U value 1,1 as standard, down to 0,8 as option
- Sound reduction Rw 43 dB by default, up to Rw 49 dB as an option
- Available in fire resistance classes up to EI30
- Frame depth: 115 mm
- Opening: sidehung or Kipp-Dreh*
- Many possible combinations with opening and fixed windows in the same frame
* Kipp-Dreh is a double-functioning fitting where the patio door is hung both on the side and at the bottom
Please refer to Elitfönster's size matrixes for possible combinations with minimum and maximum constraints.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | Oman | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Pakistan | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Palestine | Saint-Barthélemy | Mozambique | ||
North Macedonia | Philippines | Sint Maarten | Namibia | ||
Norway | Qatar | The Bahamas | Niger | ||
Poland | Saudi Arabia | Trinidad and Tobago | Nigeria | ||
Portugal | Singapore | Turks and Caicos Islands | Republic of the Congo | ||
Romania | South Korea | U.S. Virgin Islands | Reunion | ||
Russia | Sri Lanka | United States | Rwanda | ||
San Marino | Syria | Saint Helena | |||
Serbia | Taiwan | São Tomé and Príncipe | |||
Slovakia | Tajikistan | Senegal | |||
Slovenia | Thailand | Seychelles | |||
Spain | Türkiye | Sierra Leone | |||
Svalbard and Jan Mayen | Turkmenistan | Somalia | |||
Sweden | United Arab Emirates | South Africa | |||
Switzerland | Uzbekistan | South Sudan | |||
Ukraine | Vietnam | Sudan | |||
United Kingdom | Yemen | Tanzania | |||
Vatican City | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |