Publish your products
EWSF12422TW Stainless Steel 24" x 22" x 27" Wall Hung ADA Sink Enviro Kit with Eyewash + Faucet + Drain + Mixing Valve + Bluetooth
EWSF12422TW Stainless Steel 24" x 22" x 27" Wall Hung ADA Sink Enviro Kit with Eyewash + Faucet + Drain + Mixing Valve + Bluetooth
    Elkay

    EWSF12422TW Stainless Steel 24" x 22" x 27" Wall Hung ADA Sink Enviro Kit with Eyewash + Faucet + Drain + Mixing Valve + Bluetooth

    Stainless Steel 24" x 22" x 27" Wall Hung ADA Sink Enviro Kit with Eyewash + Faucet + Drain + Mixing Valve + Bluetooth. Sink is manufactured from 14 gauge 304 Stainless Steel with a Brushed finish, Rear Center drain placement.Features:Kit includes fabricated sink, one ZG6922-FC1.5-TMV-1-W2 Zurn AquaSense® hydropower sensor faucet, and one 3-1/2" J35SSF drain##plumbSMART™ connected option for managed remote line flushing, remote monitoring and real-time usage insights to your connected plumbing ecosystem##Zurn Hydro•X Power® technology delivers sustainable performance by providing renewable, uninterrupted hydropower designed to last the life of the facility##Uses Zurn EZ Gear technology with a gear-driven ceramic cartridge that resists buildup, outlasts solenoids, and delivers soft-close operation that eliminates water hammer##Plain end spout with 1.5 GPM flow control to help mitigate the risk of waterborne pathogens##plumbPRO Bluetooth app standard for point-of-use wireless programmable metering, on-demand or automatic line flushing, timeout and sensor sensitivity settings##Improve temperature control, prevent scalding, and reach pre-set temperatures with included thermostatic mixing valve##14-gauge, Type 304 stainless steel##Eye Wash Station##Product is ADA compliant when properly installed##4.5" high, full-length backsplash##3-1/2" drain opening
    Specification
    • keywords: eye wash, lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead
    Technical specification
    • Unique ref.EWSF12422TW
    • Product familySINK
    • Product groupSpecialty
    • TypeObject (single object)
    • Date of publishing2026-10-19
    • Edition number1
    • Height (inches)37
    • Width (inches)22
    • Depth (inches)24
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)125
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States