Publish your products
SS8345R Sturdibilt® Stainless Steel 70-1/2" x 27-1/2" x 14" Floor Mount Triple Compartment Scullery Sink w/Right Drainboard
SS8345R Sturdibilt® Stainless Steel 70-1/2" x 27-1/2" x 14" Floor Mount Triple Compartment Scullery Sink w/Right Drainboard
    Elkay

    SS8345R Sturdibilt® Stainless Steel 70-1/2" x 27-1/2" x 14" Floor Mount Triple Compartment Scullery Sink w/Right Drainboard

    Sturdibilt® Stainless Steel 70-1/2" x 27-1/2" x 14" Floor Mount Triple Compartment Scullery Sink w/ Drainboard. Sink is manufactured  from 14 gauge 304 Stainless Steel with a Buffed Satin finish, Center drain placement. Sinks supported by (4) 16 gauge stainless steel, 1-5/8” O.D. tubular legs with bullet shaped feet adjustable up to 1”.

    Compliance:

    • ASME A112.19.3/CSA B45.4

    Features:

    • 14-gauge, Type 304 stainless steel
    • Square corner welded compartment construction
    • Distinctive channel rim design with 2" apron minimizes spillover
    • 14" deep compartments
    • 8" high, full-length backsplash with 45-degree slope to resist grime
    • Drainboard and sink compartments pitched to drain
    • 3-1/2" drain opening
    • Sink polished to a uniform lustrous satin finish
    • Sink supported on (4) LK251 stainless steel adjustable tubular legs
    • 1-5/8" OD with up to 1" adjustable bullet-shaped stainless steel feet


    Specification
    • keywords: Sturdibilt, Scullery, drainboard, drain board, worksurface, work surface

    Technical specification
    • Unique ref.SS8345R
    • Product familySINK
    • Product groupSturdibilt
    • TypeObject (single object)
    • Date of publishing2026-10-23
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States