Publish your products
CHSB1716C Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink Kit w/Faucet
CHSB1716C Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink Kit w/Faucet
    Elkay

    CHSB1716C Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink Kit w/Faucet

    Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink Kit w/Faucet. Sink is manufactured from 20 gauge 304 Stainless Steel with a Buffed Satin finish, Center drain placement.

    Compliance:

    • MassachusettsMAapproved
    • ASME A112.19.3, ASME A112.18.1
    • NSFStandard61
    • NSFStandard372
    • CSA B45.4, CSA B125.1
    • cUPC
    • IPC listed
    • NPCC listed
    • CEC listed

    Features:

    • Type 304 stainless steel basin.
    • 1-3/4"-radius coved corners.
    • 7"-high, full-length backsplash with 45 degree-angle sloped top.
    • Inverted edge on sink rim.
    • Exposed surfaces have a brushed finish.
    • 2" drain opening.
    • Easy to clean and sanitize.
    • Furnished with hanger support bracket.
    • Kit includes CHSB1716 sink and LKB400 faucet; conveniently packaged together to save you time.
    Specification
    • Keywords: Hand sink, Wash sink, lead reduction, reduces lead, lead removal, reduce lead, lead free, no lead, low lead, leadfree, NSF372, NSF 372, NSF, Lead

    Technical specification
    • Unique ref.CHSB1716C
    • Product familyCIS
    • Product groupHandwash & Lavatory
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)13
    • Width (inches)15.5
    • Depth (inches)16.75
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)14
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit