Publish your products
ECTRU12179TC Elkay Crosstown® 18 Gauge Stainless Steel 13-1/2" x 18-1/2" x 9" Single Bowl Undermount Bar Sink Kit
ECTRU12179TC Elkay Crosstown® 18 Gauge Stainless Steel 13-1/2" x 18-1/2" x 9" Single Bowl Undermount Bar Sink Kit
ECTRU12179TC Elkay Crosstown® 18 Gauge Stainless Steel 13-1/2" x 18-1/2" x 9" Single Bowl Undermount Bar Sink Kit
ECTRU12179TC Elkay Crosstown® 18 Gauge Stainless Steel 13-1/2" x 18-1/2" x 9" Single Bowl Undermount Bar Sink Kit
ECTRU12179TC Elkay Crosstown® 18 Gauge Stainless Steel 13-1/2" x 18-1/2" x 9" Single Bowl Undermount Bar Sink Kit
ECTRU12179TC Elkay Crosstown® 18 Gauge Stainless Steel 13-1/2" x 18-1/2" x 9" Single Bowl Undermount Bar Sink Kit
    Elkay

    ECTRU12179TC Elkay Crosstown® 18 Gauge Stainless Steel 13-1/2" x 18-1/2" x 9" Single Bowl Undermount Bar Sink Kit

    Elkay Crosstown 18 Gauge Stainless Steel 13-1/2" x 18-1/2" x 9", Single Bowl Undermount Bar Sink Kit
    Specification
    • UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop.

      18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty.

      SOUND GUARD: Pads and undercoating enhance sound-deadening performance for a quieter time at the sink.

      TIGHT CORNERS: Fresh, geometric design offers straight sidewalls and a flat bottom for a modern look and more usable space; easy to clean.

      OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below.

      EXTRA DEEP BOWL: High-capacity bowl offers more room inside for stacking dishes, filling stockpots, and handling large baking sheets and roasters.

      CROSS BREAKS: Creased accent lines in the sink bottom deliver superior drainage and give the sink a professional appearance.

      DRAIN OPENING: Sink drain opening measures 3-1/2".

      DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows.

      CABINET SIZE: Minimum cabinet size for this sink is 18".

      KIT INCLUDES: ECTRU12179T sink, CTXBG1015 bottom grid, LKDD deep strainer drain, cleaning kit.
    Technical specification
    • Unique ref.ECTRU12179TC
    • Product familySINK
    • Product groupCrosstown
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)9
    • Width (inches)18.5
    Related
    • Material mainStainless steel
    • Manufactured inUnited States
    • Weight Net (Lbs)19
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit