Publish your products
ECTSRS33229TFC Elkay Crosstown® 18 Gauge Stainless Steel 33" x 22" x 9" 1-Hole Single Bowl Dual Mount Sink Kit with Faucet
ECTSRS33229TFC Elkay Crosstown® 18 Gauge Stainless Steel 33" x 22" x 9" 1-Hole Single Bowl Dual Mount Sink Kit with Faucet
ECTSRS33229TFC Elkay Crosstown® 18 Gauge Stainless Steel 33" x 22" x 9" 1-Hole Single Bowl Dual Mount Sink Kit with Faucet
ECTSRS33229TFC Elkay Crosstown® 18 Gauge Stainless Steel 33" x 22" x 9" 1-Hole Single Bowl Dual Mount Sink Kit with Faucet
ECTSRS33229TFC Elkay Crosstown® 18 Gauge Stainless Steel 33" x 22" x 9" 1-Hole Single Bowl Dual Mount Sink Kit with Faucet
    Elkay

    ECTSRS33229TFC Elkay Crosstown® 18 Gauge Stainless Steel 33" x 22" x 9" 1-Hole Single Bowl Dual Mount Sink Kit with Faucet

    Crosstown® 18 Gauge Stainless Steel 33" x 22" x 9" 1-Hole Single Bowl Dual Mount Sink Kit with Faucet. Sink is handmade/fabricated from 18 gauge 304 Stainless Steel with a Polished Satin finish, Rear Center drain placement, and Full spray sides and bottom with Sides and Bottom pads.

    Specification
    • Keywords: rear drain, offset drain, off set drain, ECTSRS33229BG

    Technical specification
    • Unique ref.ECTSRS33229TFC
    • Product familySINK
    • Product groupCrosstown
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)9
    • Width (inches)22
    • Depth (inches)33
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)27
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit