Publish your products
EHWM217C Elkay Soft Sides® Heavy Duty Bi-Level Fountain Surface Mounting Non-Filtered Non-Refrigerated Stainless
Elkay

EHWM217C Elkay Soft Sides® Heavy Duty Bi-Level Fountain Surface Mounting Non-Filtered Non-Refrigerated Stainless

Soft Sides® Heavy Duty Bi-Level Fountain Surface Mounting NonFiltered Non-Refrigerated Stainless. Features shall include Heavy Duty Vandal Resistant. Furnished with Vandal Resistant bubbler. Mechanical Front Bubbler Button activation. Product shall be Wall Mount (On Wall), for Indoor + Outdoor applications, serving 2 station(s).

Compliance:

  • Massachusetts MA approved
  • ADA & ICC A117.1 ASME A112.19.3/CSA B45.4 
  • NSF/ANSI 61 (Q≤1) & 372 (lead free) NSF REG4

Features:

  • Contoured fountain provides an attractive and durable product
  • Mechanical bubbler push button continues to provide water when electrical service is interrupted
  • Heavy-gauge stainless steel construction withstands abusive environments and resists stains
  • Tamper-resistant fasteners and bottom plate help protect against vandalism
  • Vandal-resistant bubblers feature chrome-plated integral hood guard to prevent contamination from other users, airborne deposits and tampering
  • Rated for indoor or outdoor use
Specification
  • keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead

Technical specification
  • Unique ref.EHWM217C
  • Product familyFOUNTAIN
  • Product groupSoft Sides ®
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)20.38
  • Width (inches)19.38
Related
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Drinking fountains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit