Publish your products
LZS8WSSP Elkay Enhanced Bottle Filler & Single ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper
LZS8WSSP Elkay Enhanced Bottle Filler & Single ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper
LZS8WSSP Elkay Enhanced Bottle Filler & Single ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper
LZS8WSSP Elkay Enhanced Bottle Filler & Single ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper
    Elkay

    LZS8WSSP Elkay Enhanced Bottle Filler & Single ADA Cooler Refrigerated Stainless High Capacity Lead Drop Down Wrapper

    5.0 out of 5 stars5.0(5 reviews)
    Specification
    • 0
    Technical specification
    • Unique ref.elkay-LZS8WSSP
    • Product familyBottle Filling Station - Single - Wall Mount - Indoor
    • Product groupEZ Family - ADA
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number3
    • Height (inches)39.46
    • Width (inches)19
    • Depth (inches)18.37
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)74
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • CSI MasterFormat 2014 Code22 47 00
    • CSI MasterFormat 2014 TitleDrinking Fountains and Water Coolers
    • OmniClass Number23-31 31 11
    • OmniClass TitleDrinking Fountain With Coolers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States