Publish your products
EWSF13026KWSG Stainless Steel 30"x23"x26" Single Station Surgical Scrub Sink Kit w/Spout+Drain+Water Knee Activation+SplashBlock™
Elkay

EWSF13026KWSG Stainless Steel 30"x23"x26" Single Station Surgical Scrub Sink Kit w/Spout+Drain+Water Knee Activation+SplashBlock™

Stainless Steel 30" x 23" x 26" Wall Hung Single Bowl Surgeon Scrub Sink Kit w/Faucet + Drain + Mixing Valve. Sink is manufactured from 16 gauge 304 Stainless Steel with a Buffed Satin finish, Rear Center drain placement.

Compliance:

  • Massachusetts MA approved
  • ASME A112.19.3
  • CSA B45.4
  • cUPC listed
  • IPC listed
  • NPCC listed

Features

  • SplashBlock™ accessory keeps water contained, supporting a cleaner, safer environment.
  • Kit includes (1) EWSF13026 sink, (1) LK394A spout, (1) SplashBlock™ accessory, and (1) 3-1/2" LK18B drain.
  • Plain end spout with 1.5 GPM flow control to help mitigate the risk of waterborne pathogens.
  • Knee-operated water apush panel.
  • Thermostatic mixing valve included to improve temperature control, prevent scalding and reach pre-set temperatures.
  • 16-gauge, Type 304 stainless steel
  • 4" high, full-length backsplash
  • Seamless design with removable SplashBlock™ accessory for easier cleaning, helping reduce build up and exposure risks.
  • Keyed access door(s) to hide plumbing.
Specification
  • keywords: Scrub, Surgeon, Wash Sink
Technical specification
  • Unique ref.EWSF13026KWSG
  • Product familySINK
  • Product groupSpecialty
  • TypeObject (single object)
  • Date of publishing2026-05-18
  • Edition number1
  • Height (inches)26
  • Width (inches)23
  • Depth (inches)30
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)85
Classification
  • BIMobject CategoryKitchen - Sinks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit