Publish your products
SCUH1012SH Elkay® Stainless Steel 12" x 14" x 6-1/2" Single Bowl Undermount Bar Sink
SCUH1012SH Elkay® Stainless Steel 12" x 14" x 6-1/2" Single Bowl Undermount Bar Sink
SCUH1012SH Elkay® Stainless Steel 12" x 14" x 6-1/2" Single Bowl Undermount Bar Sink
    Elkay

    SCUH1012SH Elkay® Stainless Steel 12" x 14" x 6-1/2" Single Bowl Undermount Bar Sink

    Stainless Steel 12" x 14" x 6-1/2" Single Bowl Undermount Bar Sink. Sink is manufactured from 18 gauge 304 Stainless Steel with a
    Hammered Mirror finish, Center drain placement, and Full spray sides and bottom.

    Compliance:

    • ASME A112.19.3/CSA B45.4
    • Massachusetts MA approved
    • cUPC
    • IPC listed
    • NPCC

    Features

    • UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop
    • 18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty
    • QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink
    • CENTER DRAIN: Drain is conveniently placed in the center of the sink
    • DRAIN OPENING: Sink drain opening measures 3-1/2"
    Specification
    • keywords: GOURMET, Lustertone

    Technical specification
    • Unique ref.SCUH1012SH
    • Product familySINK
    • Product groupSpecialty
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)6.5
    • Width (inches)14
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)5.1
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit