Publish your products
SS8130R2 Elkay Sturdibilt® Stainless Steel 55-1/2" x 27-1/2" x 14" Floor Mount Single Compartment Scullery Sink w/ Drainboard
Elkay

SS8130R2 Elkay Sturdibilt® Stainless Steel 55-1/2" x 27-1/2" x 14" Floor Mount Single Compartment Scullery Sink w/ Drainboard

Sturdibilt® Stainless Steel 72" x 27-1/2" x 14" Floor Mount Single Compartment Scullery Sink with Drainboard. Sink is manufactured from 14 gauge 304 Stainless Steel with a Buffed Satin finish, Center drain placement. Sinks supported by (4) 16 gauge stainless steel, 15/8” O.D. tubular legs with bullet shaped feet adjustable up to 1”.

Compliance:

ASME A112.19.3/CSA B45.4

Features:

  • 14-gauge, Type 304 stainless steel.
  • Square corner welded compartment construction.
  • Distinctive channel rim design with 2" apron minimizes spillover.
  • 14" deep compartments.
  • 8" high, full-length backsplash with 45-degree slope to resist grime.
  • Drainboard and sink compartments pitched to drain.
  • 3-1/2" drain opening.
  • Sink polished to a uniform lustrous satin finish.
  • Sink supported on (4) LK251 stainless steel adjustable tubular legs.
  • 1-5/8" O.D. with up to 1" adjustable bullet-shaped stainless steel feet.
Specification
  • Keywords: Floor Mount Single Drainboard, Elkay Single Mount Sink, Single Mount Sink Installation, Elkay Floor Mount Single Compartment Scullery Drainboard

Technical specification
  • Unique ref.SS8130R2
  • Product familyCIS
  • Product groupSturdibilt
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)44
  • Width (inches)27.5
  • Depth (inches)55.5
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)102
Classification
  • BIMobject CategoryKitchen - Sinks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit