Publish your products
VRCDWSK Elkay ezH2O®  Vandal-Resistant Bottle Filling Station & Single Cooler Non-Filtered Non-Refrigerated Stainless
VRCDWSK Elkay ezH2O®  Vandal-Resistant Bottle Filling Station & Single Cooler Non-Filtered Non-Refrigerated Stainless
VRCDWSK Elkay ezH2O®  Vandal-Resistant Bottle Filling Station & Single Cooler Non-Filtered Non-Refrigerated Stainless
VRCDWSK Elkay ezH2O®  Vandal-Resistant Bottle Filling Station & Single Cooler Non-Filtered Non-Refrigerated Stainless
    Elkay

    VRCDWSK Elkay ezH2O® Vandal-Resistant Bottle Filling Station & Single Cooler Non-Filtered Non-Refrigerated Stainless

    ezH2O® Vandal-Resistant Bottle Filling Station & Single Cooler NonFiltered Non-Refrigerated Stainless. Features shall include Green Ticker™, Laminar Flow, Real Drain, Vandal Resistant. Furnished with Vandal Resistant bubbler. Electronic Bottle Filler Button with Mechanical Front Bubbler Button activation. Product shall be Wall Mount (On Wall), for Indoor + Outdoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance: 

    • Massachusetts MA approved
    • ASME A112.19.3/CSA B45.4
    • NSF Standard 61
    • NSF Standard 372
    • CSA B45.4;CSA C22.2 No. 120
    • UL

    Features

    • Ideal for heavy-use installations such as educational and indoor recreational facilities
    • Vandal-resistant, push-button activation for both the bottle filler and the water cooler
    • Fill rate is 1.5 GPM
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste
    • Laminar flow provides clean fill with minimal splash
    • Vandal-resistant bubblers feature chrome-plated integral hood guard to prevent contamination from other users, airborne deposits and tampering
    • Rated for indoor or outdoor use
    Specification
    • keywords: NSF372, NSF 372, NSF

    Technical specification
    • Unique ref.VRCDWSK
    • Product familyBOTTLE FILLING STATION
    • Product groupVRC Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)38.81
    • Width (inches)18.62
    • Depth (inches)18
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit