Publish your products
PLUS Easy Timer UNI 10A PW RAL9010
PLUS Easy Timer UNI 10A PW RAL9010
PLUS Easy Timer UNI 10A PW RAL9010
    ELKO

    PLUS Easy Timer UNI 10A PW RAL9010

    Timer 10A for mounting in installation box. Hours 5min - 8hrs. Input for external pushbutton. PLUS Polar white RAL9010.

    Specification
    • E-nr: 1887966

        Timer time: 5 minutes - 8 hours (default setting 5 minutes) 
        On / Off switch 
        Rated voltage: AC 230 V, 50 Hz 
        Rated current: max. 10 A, cosφ = 0.6
        LED: 200 W
        Light bulbs: 2200 W
        Halogen lamps: 2000 W
        Conventional transformer: 500 VA
        Electronic transformers: 1050 VA
        Capacitive load: 10 A, 140 μF
        Low energy lamps, CFL: 200 W
        Engine power: 1000 VA
        Zero connection required (3 conductor systems)
        Leader: max. 2x2.5 mm², 0.5 Nm
        Unlimited number of external pushbuttons, max. 50m cable
        Indication: 1 LED
    Technical specification
    • Unique ref.EKO07000
    • Product familyPLUS
    • Product groupTimer PLUS
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)86
    • Width (mm)86
    • Depth (mm)27
    Related
    • Material mainPlastic
    • Designed inNorway
    • Weight Net (Kg)0.1
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationElectrical Element
    • ETIM CodeEC001594
    • ETIM NameTime switch for domestic switching devices
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitleElectrical
    • OmniClass Number23-35 37 37
    • OmniClass TitleTime Switches
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit