Publish your products
2-way switch RS16 flush PW RAL9003
2-way switch RS16 flush PW RAL9003
2-way switch RS16 flush PW RAL9003
    ELKO

    2-way switch RS16 flush PW RAL9003

    4.0 out of 5 stars4.0(13 reviews)

    2-way switch RS flush mounting with pinching contacts. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. The cover frame can also be fixed with screws. Mounting diam 60mm. Also intended for combination mounting. Mounting depth 21mm. Supplied without mounting claws. Fastening claws can be ordered separately. Color: Pure White RAL9003.

    Specification
    • 1848721

      16A, 250V

    Technical specification
    • Unique ref.EKO07352
    • Product familyRS16
    • Product groupSwitches
    • TypeObject (single object)
    • Date of publishing2020-01-07
    • Edition number1
    • Height (mm)84
    • Width (mm)84
    • Depth (mm)21
    Related
    • Material mainPC/ABS
    • Designed inNorway
    • Manufactured inNorway
    • Weight Net (Kg)0.46
    Classification
    • BIMobject CategoryElectrical - Electrical Installations
    • IFC classificationSwitching Device
    • ETIM CodeEC001590
    • ETIM NameSwitch
    • CSI MasterFormat 2014 Code40 78 19
    • CSI MasterFormat 2014 TitleSwitches and Push Buttons
    • OmniClass Number23-35 37 00
    • OmniClass TitleElectrical Switches
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit