Publish your products
UFO
UFO
UFO
    Emmemobili

    UFO

    2.8 out of 5 stars2.8(8 reviews)
    The series of UFO tables, characterized by its elegant and evergreen oval or round design, is offered in many standard versions and matching of finishes: UFO in the classic version with veneer top and lacquered base or fully lacquered, UFO-Full fully covered with veneer, UFO-Soft fully covered with soft-leather. Over the listed dimensions we can produce Ufo tables in "unlimited" sizes. In addition, upon request, it is possible to have marble or back-painted glass tops as well additional functions such as wiring predisposition. All variants have the top completely made of solid multilayer shaped wood; the base has an internal wooden structure, then covered with a moulded shaped cone of multilayer in high thickness, covered with veneer.
    Technical specification
    • Unique ref.ufo
    • Product familyFurniture
    • Product groupTable
    • TypeObject (single object)
    • Date of publishing2016-06-12
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryNatural Acrylic Stone
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit