Publish your products
etiKa Evo mod. B - Condensing boiler for separate storage tank
Emmeti SPA

etiKa Evo mod. B - Condensing boiler for separate storage tank

etiKa Evo condensing wall-mounted boiler for heating and domestic hot water production with external tank, very energy efficient and compact size, guarantees high performance thanks to its wide modulation (1:10) which allows it to adapt better to all system solutions. It is also characterized by simple electronics but with ample adjustment possibilities. Added to this is high reliability thanks to the AISI 316 steel exchanger, which guarantees long life and high mechanical performance. The etiKa Evo condensing boiler is available in the following versions: - X25B with nominal power output of 24 kW - X30B with nominal power output of 29 kW Features: - 4-star energy efficiency with a nominal yield of 108% - Clean combustion and belonging to the least polluting class (class 6) Why choose the etiKa Evo boiler? - Energy saving: etiKa Evo is a condensing boiler that allows a saving of 30% thanks to its high heat exchange. - Durability: etiKa Evo is a condensing boiler designed to last over time thanks to the materials with which it is built. - Efficiency: has a 4-star energy level marking according to the 92/42 / EEC Efficiency Directive. - Innovative technology: the boiler has an electronic system for managing all the safety and control functions with a digital reading display. - Easy maintenance: the particular geometry of the combustion chamber, the micro-flame burner and the internal conformation determine perfect combustion in all conditions and minimize cleaning interventions.
Specification
  • Condensing hot water wall-mounted heat generator for domestic hot water production with separate boiler via standard three-way valve, sealed chamber equipped with premixed burner. Continuous power modulation with modulation ratio between minimum power and maximum power 1:10 High efficiency and low polluting emissions of CO and NOx (class 6 ref. UNI EN 15502-1).
    Energy efficiency in heating: class A.

    The boiler consists of:
    - Primary exchanger in stainless steel AISI 316L without welding
    - Steel burner against corrosion by acid condensate
    - Pneumatic gas valve
    - "High modulation" air-gas mixer
    - Brushless fan
    - Ionization flame control
    - Ignition electrode
    - Flow and return temperature probes
    - Smoke temperature probe
    - High efficiency circulation pump (ErP)
    - Water pressure transducer
    - Automatic air vent valve and safety valve
    - Hydraulic filling cock
    - Expansion vessel nominal capacity 10 liters
    - Electronic system for managing all safety and control functions, with backlit LCD display and keyboard
    - Motorized 3-way valve as standard

Technical specification
  • Unique ref.etiKa_Evo_B
  • Product familyBoilers
  • Product groupetiKa Evo
  • TypeObject (single object)
  • Date of publishing2020-10-13
  • Edition number1
  • Height (mm)736
  • Width (mm)430
  • Depth (mm)250
Related
  • Material mainSteel
  • Material secondaryBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers

Region availability

Europe
Italy