Publish your products
Entrematic EM PSL150 Sliding Door Operator
Entrematic EM PSL150 Sliding Door Operator
Entrematic EM PSL150 Sliding Door Operator
    Entrematic
    Archived

    Entrematic EM PSL150 Sliding Door Operator

    4.0 out of 5 stars4.0(7 reviews)
    The EM PSL150 Sliding Door Operator is a state-of-the-art drive unit which can be used in a wide variety of applications such as retail, hotel, office, airports, hospitals, schools and other industrial and commercial applications. The operator is fully approved for all possible installation environments such as escape routes (EN16005). Its appealing design, high performance and wide range of accessories for convenience, safety and security makes the EM PSL150 the ideal choice in any environment. The Operator can be integrated as part of the EM Entrematic profile system EMPS and also can easily be adapted to a variety of other door systems and customer requirements.
    Specification
    • Entrematic EM PSL150 Sliding Door Operator The Entrematic EM PSL150 Sliding Door Operator is an electromechanic sliding door operator suitable for internal and external doors. The operator is fully approved for all possible installation environments such as escape routes. It can be installed with single or double sliding doors with a max. clear opening width of 3000 mm and a max. weight of 240 kg (single) and 200 kg (double) per door leaf. Product reference: Entrematic EM PSL150 Sliding Door Operator Product properties  Door type: Single or double door sliding doors  Finish: Clear anodized or silver  Power: 100V AC -10% to 240V AC +10%, 50/60 Hz  Power Consumption: Max. 250 W  Operator size: 150 mm height x 123 mm depth; Width three standard lengths, COW 1600, 2200 and 2800 mm  Safety features for escape routes: Redundant motor power supply, back-up batteries (optional), reverse on obstruction function Standard delivery  Support beam with transmission in three different length options (COW 1600, 2200, 2800 mm)  Control unit with plug-in connections  Steel carriage wheels Standard operation  Electro-mechanic operation  Enhanced Learn function  Opening/closing speed variable up to 1.4 m/s  Hold open time adjustable 0-60 s  Ambient temperature -20C to +50 C  Relative humidity max. 85% (non-condensing)  Adjustable hold force 0-60 N  Optional robbery Function  Push&Go function  Partial ("Winter") opening  Interlock function  Sensor Monitoring  Door panel weight: up to 240kg (single door), up to 200kg per door leaf (double door) Optional  Escape route set-up incl. double motor, add-on board and back-up batteries  Cover  Digital program selectors  Sensors for safety (monitored) and activation  Possibility to connect different activation devices  Electromechanical locks  Double bogie wheels for heavy doors and plastic wheels for extra silent operation  EMPS profile system  Door adaptors for other profile systems  Pharmacy opening  Nurse-and-bed function  Sustainable drive mode  Programming and maintenance with tablet and bluetooth connection Authority Approvals (partial list) - EN 16005 - EN 60335-1 - EN 61000-6-2 - EN 61000-6-3 - EN ISO 13849-1 - 2004/108/EC ElectroMagnetic Compatibility Directive (EMCD) - 2006/42/EC Machinery Directive (MD) - FCC 47 CFR Part 15 B - UL 325 - EN 60335-2-103 - IEC 60335-2-103 - IEC 60335-1
    Technical specification
    • Unique ref.entrematic-empsl150-sliding-door-operator
    • Product familyAutomatic Doors
    • Product groupSliding Automatic Doors
    • TypeObject (single object)
    • Date of publishing2017-05-01
    • Edition number1
    • Height (mm)150
    • Width (mm)3000
    • Depth (mm)123
    Related
    • Material mainAluminium
    • Material secondaryAluminium
    • Designed inSweden
    • Manufactured inCzech Republic
    • Weight Net (Kg)11
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 32 00
    • CSI MasterFormat 2014 TitleSliding Glass Doors
    • OmniClass Number23-17 19 11
    • OmniClass TitleHardware for Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit