Publish your products
Tamburin hook strip
Tamburin hook strip
Tamburin hook strip
Tamburin hook strip
Tamburin hook strip
Tamburin hook strip
Tamburin hook strip

    Tamburin hook strip

    Designer Andreas Klippinge found inspiration for the Tamburin hook rack in the animal kingdom. 

    Dolphins became the inspiration for the hook strip. 

    When the hooks of the Tamburin rack are recessed they protrude above the wooden ledge, similar to the dorsal fin of a playful dolphin cutting through the surface of the water. 

    The precise manufacturing technique and simple mechanical movement, on the other hand, are reminiscent of pinball machines. 

    Like slot machines, you can hardly keep your hands off it – you feel the urge to pull the lever even if you don’t have anything to hang up at the moment.

    Specification
    • Measurement:

      Widths: 315 mm, 525 mm or 735 mm

      77x54 mm (DxH)

      Material:

      Strip material: Oak and Ash

      Hook material: Steel

      Finish:

      Colour codes, powder-coating hooks: Black textured (RAL 9005), white (n/a). 

      The oak hook strip is clear coated and the wooden structure is visible through the black and white ash hook strip.

    Technical specification
    • Unique ref.tamburin-hook-strip
    • Product familyHook strips
    • Product groupTamburin hook strip
    • TypeObject (single object)
    • Date of publishing2024-08-28
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Hooks & Hangers
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_30_36_59_38
    • Uniclass 2015 DescriptionHolders and hooks
    • CSI MasterFormat 2014 Code41 23 19
    • CSI MasterFormat 2014 TitleHooks
    • OmniClass Number23-21 15 19 13
    • OmniClass TitleCoat Hooks

    Region availability

    Europe Asia North America
    Åland Islands
    Japan
    United States
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City