Publish your products
Tork Boxed Combi Roll Dispenser
Tork Boxed Combi Roll Dispenser

    Tork Boxed Combi Roll Dispenser

    This is the choice when you need a high capacity system that is optimised for single hand dispensing and lets you take as much as you need. Refilling is extremely easy – you simply open the perforated box, remove the core and place the box on the dispenser shelf. The box can also be brought along, so that you always have wipes close at hand.
    • High capacity
    • Easy to bring along
    • Easy refilling
    Technical specification
    • Unique ref.207210
    • Product familyPerformance
    • Product groupCentrefeed Roll
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (mm)360
    • Width (mm)285
    • Depth (mm)290
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)0.854
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • UNSPSC nameSanitary ware
    • UNSPSC code301815

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City