Publish your products
Tork Xpressnap® Stand Napkin Dispenser Red
Tork Xpressnap® Stand Napkin Dispenser Red
Tork Xpressnap® Stand Napkin Dispenser Red

    Tork Xpressnap® Stand Napkin Dispenser Red

    We guarantee Tork Xpressnap® napkin dispensing system will reduce napkin usage by at least 25% compared with traditional dispensers, helping you to reduce napkin consumption and waste. We offer a range of napkin qualities and sizes to fit different establishments.
    • Improved hygiene thanks to one-at-a-time dispensing
    • Reduces napkin waste
    • Advertising capability via Ad-a-Glance window
    • Can be wall mounted
    • Great for fast food establishments, canteens, stadiums and amusement parks
    Technical specification
    • Unique ref.272212
    • Product familySignature
    • Product groupNapkin
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (mm)622
    • Width (mm)235
    • Depth (mm)235
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit