Publish your products
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5

    Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5

    Tork PeakServe Automatic dispenser is the latest innovation designed for high-traffic washrooms where staff need to maximise cleaning time and maintain a good flow of people. It offers the longest battery lifetime* and dispenses in less than a second, time after time. Compatible with Tork PeakServe® Continuous™ Hand Towels, the system has a very high capacity of 1,230 towels. The compressed refills are fast to load, can be topped up at any time and are easy to store and transport, enabling staff to focus on cleaning, not refilling. *Compared to the Kimberly-Clark Icon and Kimberly-Clark Professional Electronic Rolled Hand Towel Dispenser 9960 which dispense 150,000 towels and the Katrin System Electronic Paper Towel Dispenser which dispenses 100 rolls per battery set (78,000 25.4 cm towels). Tork PeakServe Automatic dispenses at least 500,000 paper hand towels per battery set using refill article 100585.

    • One-at-a-time dispensing for reduced consumption and increased hygiene
    • Wall plug solution as alternative to battery use
    • Effortless cleaning and intuitive refilling saves time
    • Bundles can be topped up easily to avoid paper run-outs
    Specification

    Technical specification
    • Unique ref.552509
    • Product familyElevation
    • Product groupHand wiping
    • TypeObject (single object)
    • Date of publishing2025-10-27
    • Edition number1
    • Height (mm)645
    • Width (mm)379
    • Depth (mm)100
    Related
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)4.22
    Classification
    • BIMobject CategorySanitary - Dispensers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City