Publish your products
Tork Small Pack dispenser
Tork Small Pack dispenser

    Tork Small Pack dispenser

    The new Tork Small Pack Dispenser for folded wipes in the Performance design provide space-saving convenience, hygienic protection and one-at-a-time dispensing to reduce consumption and waste Unique benefits The small sized dispenser can be fitted right where you need it Can be mounted with magnets if you don't want to drill holes in the wall
    Technical specification
    • Unique ref.655100
    • Product familyPerformance
    • Product groupFolded
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (mm)145.8
    • Width (mm)214
    • Depth (mm)102.3
    Related
    • Material mainPlastic
    • Designed inSweden
    • Manufactured inHungary
    • Weight Net (Kg)0.247
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_85
    • Uniclass 2015 DescriptionSurface wipes dispensers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City