Publish your products
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5
    Archived

    Tork PeakServe® Automatic Continuous™ Paper Hand Towel Dispenser Black H5

    Tork Elevation Liquid Skincare Dispenser for liquid soap The Tork Liquid Skincare Dispenser features a sleek, modern design that creates a great impression in any environment. The closed , sealed system helps promote hand hygiene and helps reduce the risk of contamination. Designed for effortles cleaning and intuitive maintenance, the dispenser features refilling in less than 10 seconds ** The Tork Liquid Skincare Dispenser system can be used with a wide range of Tork S1 liquid soap and sanitizer skincare products in sealed bottles.
    Technical specification
    • Unique ref.552509
    • Product familyElevation
    • Product groupContinuous Hand Towels
    • TypeObject (single object)
    • Date of publishing2025-10-27
    • Edition number1
    • Height (inches)25.39
    • Width (inches)14.92
    • Depth (inches)3.94
    Related
    • Material mainPlastic
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Lbs)9.04
    Classification
    • BIMobject CategorySanitary - Dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit