Publish your products
Tork PeakServe® Mini Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Mini Continuous™ Paper Hand Towel Dispenser Black H5
Tork PeakServe® Mini Continuous™ Paper Hand Towel Dispenser Black H5

    Tork PeakServe® Mini Continuous™ Paper Hand Towel Dispenser Black H5

    Tork PeakServe® the latest innovation designed for high-traffic washrooms where staff needs to maximize cleaning time and maintain a good flow of people. Compatible with Tork PeakServe® Continuous™ hand towels, the system has a very high capacity of over 2100 towels, which can be dispensed quickly and without interruption to keep the flow. The compressed refills are fast to fill, can be topped up at any time and are easy to store and transport, enabling staff to focus on cleaning, not refilling. Towels served in 3 seconds for a better washroom flow with no hold ups for guests. Compression means 250% more hand towels, preventing unexpected run outs. * Top up with hand towels when it suits you. More flexibility means more time to clean. Taking a towel is always smooth and easy with our patented Continuous hand towel system. With market leading capacity of over 2100 towels per dispenser, refilling time is cut. Tork Vision Cleaning Compatible
    Technical specification
    • Unique ref.552538
    • Product familyElevation
    • Product groupContinuous Hand Towels
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)19.3
    • Width (inches)14.44
    • Depth (inches)3.97
    Related
    • Material mainPlastic
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Lbs)6.04
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationSanitary Terminal

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States