Publish your products
Tork OptiCore® Toilet Paper Roll Dispenser Black T10
Tork OptiCore® Toilet Paper Roll Dispenser Black T10
Tork OptiCore® Toilet Paper Roll Dispenser Black T10

    Tork OptiCore® Toilet Paper Roll Dispenser Black T10

    Tork® Centerfeed dispenser in Performance Design is a high capacity solution for professional environments where both hand and surface wiping is required. Wipe surfaces quickly, due to the unrestricted flow feature that allows users to take as much as their tasks needs. Tork Performance is the next generation of dispensers for professional wiping. The right combination of dispenser and wiper will boost productivity, while reducing your overall cost-in-use. Tork® Centrefeed dispenser in Elevation Design is a high capacity versatile solution for professional environments where both hand and surface wiping is required. Wipe surfaces quickly, due to the unrestricted flow feature that allows users to take as much as their tasks needs. Elevation dispensers have a functional and modern design.
    Technical specification
    • Unique ref.565528
    • Product familyOther
    • Product groupMidsize roll
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)5.25
    • Width (inches)16.62
    • Depth (inches)9.93
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2.8
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States