Publish your products
Tork Xpressnap® Signature In-Counter Napkin Dispenser, 20 Inches, Stainless finish
Tork Xpressnap® Signature In-Counter Napkin Dispenser, 20 Inches, Stainless finish
Tork Xpressnap® Signature In-Counter Napkin Dispenser, 20 Inches, Stainless finish

    Tork Xpressnap® Signature In-Counter Napkin Dispenser, 20 Inches, Stainless finish

    The new, versatile, space saving Xpressnap® Signature In-Counter Dispensing System helps you make the most of every napkin. With variable depth options, our innovative design is ideal for high-traffic areas or wherever space is at a premium. Xpressnap greatly increases personal hygiene and cuts waste by delivering one napkin at a time, every time. Its one-at-a-time napkin dispensing design ensures that patrons use fewer napkins and touch only the napkin they use.Just drop it into a new or pre-existing counter opening and it's good to go. Replaces 30XPIC.
    Technical specification
    • Unique ref.6035200
    • Product familyXpressnap
    • Product groupCountertop
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)21.5
    • Width (inches)9.9
    • Depth (inches)7
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2.8
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_50_81_56
    • Uniclass 2015 DescriptionNapkins

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States