Publish your products
Jack outdoor table - teak - rectangular - 300x110x76 cm
Jack outdoor table - teak - rectangular - 300x110x76 cm
    Ethnicraft

    Jack outdoor table - teak - rectangular - 300x110x76 cm

    Alluring from every angle, luxuriant shapes and curves form the basis of the Jack collection. Combine the Jack dining table with its matching chairs for an elevated outdoor dining experience. Every detail has been meticulously crafted to ensure comfort and elegance while enjoying the outdoors.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10218-Jack-outdoor-dining-table
    • Product familyJack
    • Product groupDining Tables
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)76
    • Width (mm)110
    • Depth (mm)300
    Related
    • Material mainTeak
    • Weight Net (Kg)77.5
    Classification
    • BIMobject CategoryFurniture - Tables