Publish your products
Monocle outdoor coffee table - varnished concrete top - Light Grey - teak base - rectangular - 120 x 83 x 25 cm
Monocle outdoor coffee table - varnished concrete top - Light Grey - teak base - rectangular - 120 x 83 x 25 cm
    Ethnicraft

    Monocle outdoor coffee table - varnished concrete top - Light Grey - teak base - rectangular - 120 x 83 x 25 cm

    Combining elegance and sleek lines in a relaxed silhouette, the Monocle feels refined, inviting and grounded. The Monocle coffee table’s smooth form offers a practical surface for outdoor lounging, keeping everything within easy reach while complementing the sofa’s curves.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10410-Monocle-outdoor-coffee-table
    • Product familyMonocle
    • Product groupCoffee Tables
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    • Height (mm)25
    • Width (mm)83
    • Depth (mm)120
    Related
    • Material mainTeak
    • Weight Net (Kg)33.3
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit