Publish your products
Trestle outdoor table - varnished concrete top - reclaimed teak base - Light Grey - oblong - 240x110x76 cm
Trestle outdoor table - varnished concrete top - reclaimed teak base - Light Grey - oblong - 240x110x76 cm
Trestle outdoor table - varnished concrete top - reclaimed teak base - Light Grey - oblong - 240x110x76 cm
Trestle outdoor table - varnished concrete top - reclaimed teak base - Light Grey - oblong - 240x110x76 cm
    Ethnicraft

    Trestle outdoor table - varnished concrete top - reclaimed teak base - Light Grey - oblong - 240x110x76 cm

    Blending modern sophistication with natural beauty, the Trestle outdoor dining table features a sleek, oblong-shaped concrete top set on a solid reclaimed teak base; both materials known for their strength and resilience against the elements. The wood grain brings warmth and richness, seamlessly working with the concrete to create a harmonious balance. Whether you're hosting a garden party or a cosy indoor dinner, the Trestle promises to be the centrepiece of your gatherings. With two different configuration options, personalise the leg base to suit your preference.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.11251-Trestle-outdoor-dining-table
    • Product familyTrestle
    • Product groupDining Tables
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)76
    • Width (mm)110
    • Depth (mm)240
    Related
    • Material mainConcrete
    • Weight Net (Kg)72.8
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit