Publish your products
Solis outdoor daybed - teak - beige bouclé - round - 200 x 200 x 67 cm
Solis outdoor daybed - teak - beige bouclé - round - 200 x 200 x 67 cm
Solis outdoor daybed - teak - beige bouclé - round - 200 x 200 x 67 cm
    Ethnicraft

    Solis outdoor daybed - teak - beige bouclé - round - 200 x 200 x 67 cm

    Solis, named after the sun, is designed for pure indulgence—whether basking by a shimmering pool in Ibiza or enjoying the golden hour on a New York rooftop. Its distinctive circular form, enveloped in plush cushions, creates a cocoon of relaxation, a place to surrender to warmth and light. A seamless fusion of comfort and artistry, Solis embodies the luxurious serenity of nature’s most radiant moments.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.11821-Solis-outdoor-daybed
    • Product familyMorpho by Tomorrowland
    • Product groupDaybed (outdoor sunbed)
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)67
    • Width (mm)200
    • Depth (mm)200
    Related
    • Material mainTeak
    • Weight Net (Kg)111.5
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches