Publish your products
N701 sofa - Dark Grey fabric - 3 seater 245x91x76 cm
N701 sofa - Dark Grey fabric - 3 seater 245x91x76 cm
    Ethnicraft

    N701 sofa - Dark Grey fabric - 3 seater 245x91x76 cm

    The N701 sofa is an inviting design that embodies comfort and relaxation. Its low profile and distinctive stitched detailing have made it an iconic presence in contemporary interiors. Offered in a fixed configuration, it delivers the same generous comfort in a simplified format — no modules, no assembly, just choose your size, place it, and enjoy. A considered alternative for those who value simplicity without compromise.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.20217-N701-sofa
    • Product familyN701
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2026-04-29
    • Edition number1
    • Height (mm)91
    • Width (mm)245
    • Depth (mm)76
    Related
    • Material mainFabric
    • Weight Net (Kg)51.4
    Classification
    • BIMobject CategoryFurniture - Sofas
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit