Publish your products
Weave sofa - Green fabric - 2 seater - removable cover 200x95x75 cm
Weave sofa - Green fabric - 2 seater - removable cover 200x95x75 cm
    Ethnicraft

    Weave sofa - Green fabric - 2 seater - removable cover 200x95x75 cm

    The Weave collection brings a fresh perspective to relaxed living, combining natural materials with generous proportions. Upholstered in a linen blend, each piece offers a breathable texture and soft tactility suited to contemporary, laid-back spaces. With a deep seat, plush cushions, and a removable slipcover, Weave is designed for lasting comfort—easy to care for and even easier to live with.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.21415-Weave-sofa
    • Product familyWeave
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)95
    • Width (mm)200
    • Depth (mm)75
    Related
    • Material mainFabric
    • Weight Net (Kg)65
    Classification
    • BIMobject CategoryFurniture - Sofas
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit