Publish your products
Torsion table - varnished oak - brown - round - 127x127x76 cm
Ethnicraft

Torsion table - varnished oak - brown - round - 127x127x76 cm

Airy with subtle complexities, the Torsion solid oak brown dining table incorporates advanced woodworking techniques to create a light table top with a torsaded base of sculptural elegance.

Get in contact with Ethnicraft

Technical specification
  • Unique ref.50025-Torsion-dining-table
  • Product familyTorsion
  • Product groupBistro Dining Tables
  • TypeObject (single object)
  • Date of publishing2026-01-05
  • Edition number1
  • Height (mm)76
  • Width (mm)127
  • Depth (mm)127
Related
  • Material mainOak
  • Weight Net (Kg)52
Classification
  • BIMobject CategoryFurniture - Tables