Publish your products
Boomerang coffee table - oak - pebble shape - 126x74x40 cm
Boomerang coffee table - oak - pebble shape - 126x74x40 cm
Boomerang coffee table - oak - pebble shape - 126x74x40 cm
Boomerang coffee table - oak - pebble shape - 126x74x40 cm
Boomerang coffee table - oak - pebble shape - 126x74x40 cm
Boomerang coffee table - oak - pebble shape - 126x74x40 cm
    Ethnicraft

    Boomerang coffee table - oak - pebble shape - 126x74x40 cm

    Playful, pebble shapes set on a beautiful, folded, base. The Boomerang coffee table is a fantastic and well-proportioned addition to any space. Configured with the two sizes together, or as a stand-alone, this design is sure to capture attention.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50792-Boomerang-coffee-table
    • Product familyBoomerang
    • Product groupCoffee tables
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)40
    • Width (mm)74
    • Depth (mm)126
    Related
    • Material mainOak
    • Weight Net (Kg)20
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit