Publish your products
PI console - oak - 2 legs - 160 x 40 x 75 cm
PI console - oak - 2 legs - 160 x 40 x 75 cm
    Ethnicraft

    PI console - oak - 2 legs - 160 x 40 x 75 cm

    The PI collection honours nature’s design by keeping the strength, curves and lines, as nature intended. Interesting shapes are discovered in this sleek and stylish, polished imperfect, finish. Each PI item is finished by hand to ensure that the individual character of the wood is respected. The PI console provides a balanced space to store cherished mementos.
    Technical specification
    • Unique ref.51349-PI-console
    • Product familyPolished Imperfect
    • Product groupConsoles
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)75
    • Width (mm)160
    • Depth (mm)40
    Related
    • Material mainOak
    Classification
    • BIMobject CategoryFurniture - Consoles