Publish your products
Bok cowork desk - varnished oak - rectangular - NEMA 5-15 (US, CA, MX, JP) - 240x140x76 cm
Bok cowork desk - varnished oak - rectangular - NEMA 5-15 (US, CA, MX, JP) - 240x140x76 cm
Bok cowork desk - varnished oak - rectangular - NEMA 5-15 (US, CA, MX, JP) - 240x140x76 cm
    Ethnicraft

    Bok cowork desk - varnished oak - rectangular - NEMA 5-15 (US, CA, MX, JP) - 240x140x76 cm

    The Bok cowork desk by Alain van Havre is the perfect fit for a coworking space. Its wider design allows two people to sit opposite each other with plenty of room for both. Three sets of power outlets are integrated in the design.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.51526-Bok-cowork-desk
    • Product familyBok
    • Product groupDesks
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)76
    • Width (mm)140
    • Depth (mm)240
    Related
    • Material mainOak
    • Weight Net (Kg)84
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit