Publish your products
Transfer-Type Shower - 38" x 39" Exterior Dimensions
EverFab

Transfer-Type Shower - 38" x 39" Exterior Dimensions

5.0 out of 5 stars5.0(5 reviews)

The S3839A fiberglass transfer shower stall offered by EverFab is constructed from two separate layers of fiberglass reinforced composite, a polyester spray layer, and an unsaturated polyester gel coat finish that helps prevent cracks, chips, and other damage. With added reinforcement built into the design, this ANSI and ADA compliant shower stall is easy to install and can fit into a wide variety of bathroom designs and layouts.

  • One-piece ANSI and ADA compliant transfer-type shower
  • Unique reinforcing bottom plate unseen anywhere else in the industry
  • Anti-slip floor
  • 36” x 36” Clear floor space
  • Integral reinforcement with non-organic composite material


    Specification
    • Shower Stall:

      Model: No. S3839A

      Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, and inorganic composite reinforcement for placement of grab bars and seat

      Exterior dimensions: 38 inches wide x 38-1/2 inches deep x 80-3/4 inches high

      Threshold: [Standard] [Low Profile] Threshold Detail

      Accessibility Accessories: [A0] [A1] accessory configuration

      Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [rubber dam], [stainless steel semi-permanent threshold], [shower slide-bar kit], [EverFab tub-wrap], [shower drain]

      Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

    Technical specification
    • Unique ref.s3839a
    • Product familyANSI A - ADA
    • Product groupS3839A
    • TypeObject (single object)
    • Date of publishing2020-08-12
    • Edition number1
    • Height (inches)80.75
    • Width (inches)38
    • Depth (inches)38.5
    Related
    • Material mainFiber Glass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)130
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationBuilding Element
    • ETIM CodeEG017640
    • ETIM NameSanitary showers
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • CSI MasterFormat 2014 Code22 42 23
    • CSI MasterFormat 2014 TitleCommercial Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    United States